2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GC86-1-02-0100

Expand Table
EN
1/5
Part Number
PN
Series
SERIES
Cable Callout
CC
Number of Rows
NR
Number of Positions
POS
End 2 Connector
SE
A Stripped And Tinned Option
A [mm]
B Stripped And Tinned Option
B [mm]
C Stripped And Tinned Option
C [mm]
Screw Option
SOPT
Overall Assembly Length
OAL [mm]
Body Height
H [mm]
1
GC86-1-02-0100
GC86
-086: CCA-086-FFP
-1
02
-blank: Double Ended GC86
Not Available
Not Available
Not Available
blank: Non-Screw
100
4.70
Show compressed display (1 configurable product)
Order numberGC86-1-02-0100
ShorttextGC86 Series - Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .086" Cable
Latest change05.12.2025 09:25:24
Unit

Classifications

CNS

CNSERPBASE Object Properties